??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BPI 6M304P-5K-B0-KPXE0-030
HELP_VARIABLE
Company
Balluff
Description
Passive Interfaces
Bill of material
BALLUFF BPI 6M304P-5K-B0-KPXE0-030
VERF
Availability
Available
BC
Order code
BPI00EP
TC
Artikelbezeichnung
BPI 6M304P-5K-B0-KPXE0-030
PX
Product view
51695_01
ICON
ADS
Number of plug-in positions
6
W
Gewicht
0.419 kg
TRAFFIC
Customs number
85176990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection slots = 6x M8x1-Female, 4-pin, Power indicator = Green LED, Switching function display = Yellow LED (12x), Signal type = PNP, Cable = PUR black, 3 m, drag chain compatible, Operating voltage Ub = 10...30 VDC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
CAE
AAO057
AAU731
AAU732
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.